IESNA:LM-63-2002
[TEST]P1336546
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A05R15B2750DE010 E3A301MW_5000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R15 optic, 5000K CCT AND, 80CRI , E3A301MW TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]214
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 5.9
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
7.1 10.4 15.2 30.4 66.6 120.9 247.1 520.4 924.5 1093.3
1256.5 1419.1 1569.6 1695.5 1798.6 1878.1 1931.6 1959.3 1957.2 1923.5
1855 1743.4 1603.7 1443.9 1227.6 1035.8 835.6 654.1 492.7 239.6
116.8 59.7 17.9 7.1 2.1 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.1 10 15.2 30 66.8 118.2 239.4 527.9 935.5 1086.6
1259.6 1429.1 1562.7 1694.7 1781.7 1866 1918.5 1941.4 1934.9 1898.5
1823.3 1711.6 1574.6 1397.4 1235.9 1022.7 838.5 651.8 496.5 245.4
113.5 58.1 17.7 7.3 2.1 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.1 10.2 15 30 65.4 114.7 244 515.2 892.4 1068.9
1218.4 1374.5 1525.9 1636.8 1736.1 1804.8 1853.3 1876.4 1866.9 1822.5
1749.2 1632 1506.1 1335.4 1170.1 980.9 797.5 640.7 470.7 228.4
112 58.1 17.5 7.1 2.1 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.1 10.2 15.2 29.6 63.5 114.9 232.7 467.1 850.6 1001.9
1148.3 1308.8 1443 1556.3 1637.9 1702.6 1748 1763.6 1749.4 1701.6
1628.7 1519 1392.2 1245.3 1059.8 895.5 731.9 580 434 219
107.4 56.2 17.7 7.7 2.1 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.1 10.2 15.2 27.5 63.3 108.9 220 437.6 778.8 919.1
1062.1 1200.3 1327.1 1423.7 1506.9 1565.8 1598.3 1605.8 1583.5 1537.5
1466.8 1371 1250.3 1106.8 945.1 795.6 632.8 490.2 381.8 195.9
102 54.3 17.1 7.7 2.1 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.1 10.2 15 26.9 60.2 106.8 205.7 402.8 700.5 828.3
961.5 1086.8 1194.3 1276.5 1351.6 1394.1 1420.7 1423.9 1398.3 1350
1277.7 1186.1 1070.2 925.7 803.1 654.7 538.3 428.2 330.8 175.9
91.2 50.8 17.7 7.5 2.1 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.1 10.2 14.6 26.4 59.1 102 191.1 353.9 618.9 728.4
839.5 945.7 1047.7 1114.9 1170.1 1205.5 1224.2 1219.7 1194.1 1145.8
1075.6 982.6 875.6 760 644.1 539.8 434.4 352 280.4 148.4
80.8 45.6 18.1 7.7 2.3 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.1 9.8 14.4 25.4 57.2 96.8 172.8 306.6 526.5 626.4
713.6 809.8 882.8 942.6 986.1 1007.7 1016.9 1008 975.7 932.4
865.6 793.7 694.4 602 501.9 425.5 349.5 289.8 231.1 121.2
69.3 41.8 18.3 7.5 2.5 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.1 9.8 14.4 23.5 53.7 91.4 157.2 266.2 438 519.2
598.1 667 723.6 772.1 799.4 811.9 811.9 799.2 770.4 731.1
672.2 605.1 535.6 464 388 326.4 273.1 227.5 188.2 103
60.6 37.7 16.7 7.3 2.3 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0 0 0 0 0
7.1 10 13.9 23.1 50.2 85.8 140.5 233.8 361.4 419.7
467.1 521.5 567.9 599.3 615.1 620.3 615.3 599.9 577 547.3
503.8 451.9 400.5 346.6 295.4 249.8 212.5 179.2 151.1 89.1
52.3 32.5 16.4 6.5 2.5 0.4 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0 0 0 0 0
7.1 9 11.2 14.6 21 34.6 47.7 58.3 65.4 66
64.9 62.9 61.2 59.1 57 54.3 51.8 48.9 45.6 42.3
38.7 35.8 32.7 29.4 26.4 23.3 20.4 17.3 13.5 6
3.7 1.5 0.4 0 0 0 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
7.1 8.3 9 9.6 10 10 9.8 9.6 9 8.7
8.3 7.9 7.3 6.9 6.5 5.8 5.4 4.8 4.2 3.3
2.7 1.9 1.2 1 0.6 0.6 0.4 0.2 0.2 0
0 0 0 0 0.2 0.2 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
7.1 7.3 6.7 6 5.2 4.2 3.5 2.7 2.1 1.9
1.7 1.2 1 1 0.6 0.4 0.4 0.4 0.4 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.4 0.4 0.6 0.6 0.8 0.8 0.8
0.8 0.8 0.8 0.6 0.6 0.6 0.6 0.6 0
7.1 6 4.6 3.5 2.7 1.9 1.2 0.8 0.4 0.4
0.2 0.2 0.2 0.2 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.2 0.2 0.4 0.6 0.8 0.8 0.8 0.8
0.6 0.6 0.6 0.6 0.4 0.4 0.4 0.2 0
7.1 5 3.5 2.5 1.5 0.8 0.6 0.4 0.2 0.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.2 0.4 0.6 0.8 0.8 0.8 1 0.8
0.8 0.6 0.6 0.4 0.4 0.2 0.2 0 0
7.1 4.6 3.1 1.9 1 0.6 0.4 0.2 0.2 0.2
0.2 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.2
0.2 0.4 0.4 0.6 0.8 1 1.2 1.2 1.2 1
1 0.8 0.8 0.6 0.6 0.4 0.2 0 0
7.1 4.4 2.9 1.7 1 0.6 0.4 0.4 0.2 0.2
0.2 0 0 0 0 0 0 0 0 0
0 0 0 0 0.2 0.2 0.2 0.2 0.2 0.4
0.4 0.4 0.6 0.8 1 1 1.2 1.2 1.2 1.2
1 1 0.8 0.6 0.6 0.4 0.2 0.2 0
